??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
CPS-4-40-01-X
HELP_VARIABLE
Part Number
CPS-4-40-01-X
Series
CPS
Thread Size
Length
Plating Options
-X - Unplated
Head Type
Hex Head
Material
A
0.900 Inch
B
0.585 Inch
C
0.315 Inch
D
0.500 Inch
E
4-40
F
0.112 Inch
G
0.078 Inch
H
0.1875 Inch
J
N/A Inch
K
N/A Inch
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
Footprint by SnapEDA