CAD model selection
HSC8-040-02-19-SE
Part Number
HSC8-040-02-19-SE
Series
HSC8
Number Of Positions
-040
-050
-060
Lead Style
-02: Mates With HSEC8
Stacker Height
-19: 14.84mm [.584in]
-25: 20.84mm [.820in]
-30: 25.84mm [1.017in]
Signal
-SE: Single Ended
-DP: Differential Pairs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapMagic