CAD model selection
MEC2-05-01-L-DV
Part Number
MEC2-05-01-L-DV
Series
MEC2-DV
Number Of Positions
-05
-08
-20
-30
-40
-50
Card Thickness
-01: 1.57mm [.062" ] Thick
-02: 2.36mm [.093"] Thick
Plating Options
-L: 10µ'' Selective Gold In Contact Area Matte Tin On Tail
Row Specification
-DV: Surface Mount
Polarization Option
Not Selected
Non-standard option - Please contact SAMTEC: -NP: Non-Polarized
Weld Tab Option
Not Selected
-WT: Weld Tabs
Polymide Film Option
Not Available
Packaging Options
Blank: Tubes
-TR: Tape & Reel
-FR: Full Reel qty. Tape and Reel
Pad Show/Hide (Model Only)
Not Applicable
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapMagic