CAD model selection
MEC2-05-01-L-TH1
Part Number
MEC2-05-01-L-TH1
Series
MEC2-TH
Number Of Positions
-05
-08
-20
-30
-40
-50
Card Thickness
-01: 1.57mm [.062" ] Thick
-02: 2.36mm [.093"] Thick
Plating Options
-L: 10µ'' Selective Gold In Contact Area Matte Tin On Tail
Row Specification
-TH1: Through Hole For 1.57mm [.062"] Thick Board
Non-standard option - Please contact SAMTEC: -TH2: Through Hole For 2.36mm [.093"] Thick Board
Polarization Option
Not Selected
Non-standard option - Please contact SAMTEC: -NP: Non-Polarized
Weld Tab Option
Not Selected
-WT: Weld Tabs
Polymide Film Option
Not Available
Tape And Reel Option
Not Available
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapMagic