CAD model selection
MEC8-110-02-L-DV
Series
MEC8-DV
Part Number
MEC8-110-02-L-DV
Number of Positions
10
20
30
40
50
60
70
Non-standard option - Please contact SAMTEC: 35
Non-standard option - Please contact SAMTEC: 45
Card Thickness
-02: 1.57mm [.062] Thick Card
Non-standard option - Please contact SAMTEC: -01: 1mm [.039] Thick Card
Plating
-L: 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM: 10µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -SM: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -C: 50µ" Electro-Polished Selective Gold in Contact Area, Matte Tin on Tail
Number of Rows
-DV: Dual Vertical
Alignment Pins
Not Selected
-A: Alignment Pins
Pick and place option
Not Selected
-K: Polyimide Film Pad
Locking Clip
Not Selected
Non-standard option - Please contact SAMTEC: -LC: Locking Clip
Packaging Options
Blank: Tray
-TR: Tape & Reel
Non-standard option - Please contact SAMTEC: -FR: Full Reel Oty Tape & Reel
Pad Show/Hide (Model Only)
Not Applicable
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapMagic