CAD model selection
TFM-105-01-F-S
Part Number
TFM-105-01-F-S
Series
TFM
Type Strip
Standard
Number of Positions per Row
-05
-03
-04
-06
-07
-08
-10
-15
-20
-25
-30
-35
-40
-45
-50
Non-standard option - Please contact SAMTEC: -02
Non-standard option - Please contact SAMTEC: -09
Non-standard option - Please contact SAMTEC: -11
Non-standard option - Please contact SAMTEC: -12
Non-standard option - Please contact SAMTEC: -13
Non-standard option - Please contact SAMTEC: -14
Non-standard option - Please contact SAMTEC: -16
Non-standard option - Please contact SAMTEC: -17
Non-standard option - Please contact SAMTEC: -18
Non-standard option - Please contact SAMTEC: -19
Non-standard option - Please contact SAMTEC: -21
Non-standard option - Please contact SAMTEC: -22
Non-standard option - Please contact SAMTEC: -23
Non-standard option - Please contact SAMTEC: -24
Non-standard option - Please contact SAMTEC: -26
Non-standard option - Please contact SAMTEC: -27
Non-standard option - Please contact SAMTEC: -28
Non-standard option - Please contact SAMTEC: -29
Non-standard option - Please contact SAMTEC: -31
Non-standard option - Please contact SAMTEC: -32
Non-standard option - Please contact SAMTEC: -33
Non-standard option - Please contact SAMTEC: -34
Non-standard option - Please contact SAMTEC: -36
Non-standard option - Please contact SAMTEC: -37
Non-standard option - Please contact SAMTEC: -38
Non-standard option - Please contact SAMTEC: -39
Non-standard option - Please contact SAMTEC: -41
Non-standard option - Please contact SAMTEC: -42
Non-standard option - Please contact SAMTEC: -43
Non-standard option - Please contact SAMTEC: -44
Non-standard option - Please contact SAMTEC: -46
Non-standard option - Please contact SAMTEC: -47
Non-standard option - Please contact SAMTEC: -48
Non-standard option - Please contact SAMTEC: -49
Number of Rows
-S - Single Row
-D - Double Row
-DH - Double Horizontal
Lead Style
-01
-02
Non-standard option - Please contact SAMTEC: -03
Tail Option
Not Selected
-RA - Right Angle
Plating Option
-F - 3µ" Flashed Selective Gold in Contact Area, Matte Tin on Tail
-L - 15µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S - 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -H - 50µ" Heavy Gold in Contact Area, 3µ" Gold on Tail
Alignment Pins
Not Selected
-A - Alignment Pin
Locking Clips
Not Selected
-LC - Locking Clip
Dual Screw Down Option
Not Available
Weld Tabs
Not Selected
-WT - Weld Tab
Pick and Place Pad
Not Selected
Non-standard option - Please contact SAMTEC: -K - Polyimide Film
Packaging Options
blank: Tubes
Solder Nail Option
Not Available
Pad Show/Hide (Model Only)
Not Applicable
A
0.000 INCH
B
0.220 INCH
C
0.078 INCH
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapMagic